IESNA:LM-63-2002
[TEST]P1384321
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-835-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 3500K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (130) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31268.8
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6632.1 6842.2 6920.1 6702.1 5915.9 5223.1 4849.5 4686.0 4763.9 4927.3 5215.4 5627.9 6242.9 6795.5 7247.0 7706.3 8258.9 8788.3 9403.2 
9979.2 10166.1 10384.0 10656.5 11154.6 11442.6 11294.8 10531.9 8702.6 3954.3 1938.2 1517.9 1307.7 957.4 591.6 358.1 109.0 7.8 0.0 
6632.1 6850.0 6912.3 6702.1 5970.4 5246.5 4841.7 4693.8 4740.5 4904.0 5192.0 5596.8 6227.3 6780.0 7215.9 7682.9 8227.8 8757.1 9403.2 
9924.7 10150.5 10314.0 10578.6 11061.2 11364.8 11240.3 10422.9 8593.7 3775.3 2016.1 1541.3 1338.9 949.7 614.9 373.6 116.8 7.8 0.0 
6632.1 6818.9 6896.7 6741.0 6087.2 5355.5 4927.3 4740.5 4763.9 4896.2 5121.9 5495.6 6001.6 6608.7 7075.8 7488.3 7994.3 8484.7 9021.8 
9551.1 9901.4 9955.9 10088.2 10368.4 10773.2 10827.7 10142.7 8757.1 4763.9 2327.5 1798.1 1595.7 1136.5 786.2 420.3 140.1 15.6 
0.0 
6632.1 6795.5 6904.5 6818.9 6344.1 5581.2 5106.4 4857.3 4787.2 4880.6 5036.3 5293.2 5674.6 6242.9 6795.5 7192.5 7644.0 8181.1 8687.1 
9185.3 9574.5 9909.2 9994.8 10166.1 10625.3 11107.9 10991.2 9629.0 6811.1 3059.2 2101.7 1751.4 1393.4 973.0 506.0 179.0 15.6 
0.0 
6632.1 6795.5 6912.3 6927.9 6663.2 6040.5 5456.7 5114.2 4927.3 4911.8 4997.4 5168.7 5417.7 5814.7 6359.6 6920.1 7402.7 7877.5 8367.9 
8873.9 9309.8 9605.6 9831.3 10033.7 10430.7 11263.6 12221.1 11676.2 9660.1 5908.1 3300.5 2125.1 996.4 661.6 365.9 132.3 23.4 
0.0 
6632.1 6756.6 6896.7 6982.4 6927.9 6608.7 6079.4 5627.9 5332.1 5160.9 5106.4 5184.2 5324.3 5550.1 5892.6 6367.4 7013.5 7636.2 8072.1 
8313.4 8609.2 8982.9 9403.2 9932.5 10664.2 11629.5 13256.3 15762.8 15217.9 11684.0 9753.5 8212.2 3658.5 1393.4 490.4 
179.0 38.9 0.0 
6632.1 6756.6 6904.5 7013.5 7099.1 7083.5 6912.3 6608.7 6281.8 5986.0 5791.4 5729.1 5760.2 5838.1 6009.3 6297.3 6709.9 7293.7 7846.4 
8375.7 8920.6 9590.0 10352.9 11216.9 12143.2 13201.9 14548.5 16401.1 18977.7 20923.7 19880.6 18557.3 15031.1 8835.0 
4001.0 1346.7 54.5 0.0 
6632.1 6756.6 6881.2 6997.9 7091.3 7177.0 7169.2 7075.8 6912.3 6709.9 6538.7 6445.2 6421.9 6453.0 6562.0 6811.1 7208.1 7737.4 8344.6 
8982.9 9745.7 10531.9 11341.5 12236.6 13061.7 13918.0 14922.1 15326.9 17008.3 21032.7 21959.0 21678.8 16798.1 9177.5 
4989.6 1214.3 62.3 0.0 
6632.1 6717.7 6826.7 6974.6 7099.1 7200.3 7309.3 7363.8 7410.5 7449.4 7488.3 7558.4 7636.2 7737.4 7955.4 8251.2 8702.6 9263.1 
9917.0 10648.7 11473.8 12228.8 12945.0 13668.9 14353.9 14898.8 15256.9 14610.8 15264.6 17483.1 19374.7 20238.7 17257.4 
8165.5 4133.4 864.0 70.1 0.0 
6632.1 6709.9 6811.1 6927.9 7036.8 7161.4 7301.5 7457.2 7605.1 7799.7 8072.1 8336.8 8640.4 9029.6 9543.3 10243.9 11045.7 
12065.4 13217.4 14385.0 15498.2 16510.1 17296.3 17911.2 18386.1 18744.1 17778.9 16899.3 16821.5 17023.9 17506.5 17413.1 
14182.7 8212.2 2685.5 358.1 77.8 0.0 
6632.1 6655.4 6725.5 6803.3 6896.7 6990.1 7122.5 7247.0 7387.1 7550.6 7760.8 7963.1 8165.5 8461.3 8819.4 9340.9 9932.5 10633.1 
11411.5 12252.2 13046.2 13684.5 14283.9 14797.6 15194.6 15210.2 14291.6 14159.3 13894.6 14081.5 13793.5 13155.2 8772.7 
4257.9 716.1 210.2 77.8 0.0 
6632.1 6655.4 6709.9 6764.4 6857.8 6920.1 7021.3 7106.9 7200.3 7332.6 7472.8 7581.7 7659.6 7776.3 7916.4 8095.5 8290.1 8414.6 
8593.7 8772.7 9021.8 9395.4 9800.2 10243.9 10664.2 10664.2 10080.4 10002.6 9846.9 9924.7 9488.8 8912.8 5853.7 2864.6 
537.1 163.5 70.1 0.0 
6632.1 6632.1 6647.6 6678.8 6725.5 6787.7 6842.2 6888.9 6927.9 6959.0 6959.0 6904.5 6702.1 6390.8 5877.0 5262.1 4507.0 3884.3 3541.8 
3541.8 3736.4 4032.2 4351.3 4608.2 4896.2 4888.4 4670.5 4584.8 4390.2 4219.0 3650.7 3238.2 2171.8 1191.0 397.0 155.7 70.1 0.0 
6632.1 6600.9 6554.2 6530.9 6484.2 6460.8 6406.3 6266.2 6017.1 5581.2 4981.8 4133.4 3277.1 2685.5 2350.8 2210.7 2140.6 2117.3 2117.3 
2117.3 2101.7 2039.4 1914.9 1759.2 1611.3 1479.0 1323.3 1167.6 1027.5 879.6 794.0 731.7 576.0 435.9 288.0 140.1 62.3 0.0 
6632.1 6546.4 6429.7 6320.7 6203.9 6009.3 5651.3 5083.0 4289.0 3502.9 2965.7 2677.7 2522.1 2413.1 2335.2 2304.1 2288.5 2265.2 2202.9 
2156.2 2086.1 1984.9 1868.2 1751.4 1626.9 1494.6 1362.2 1206.5 1074.2 934.1 840.7 778.4 607.2 420.3 280.2 140.1 54.5 0.0 
6632.1 6507.5 6336.3 6157.2 5853.7 5347.7 4569.3 3666.3 3160.4 2919.0 2794.5 2708.9 2623.2 2553.2 2490.9 2389.7 2343.0 2335.2 2304.1 
2218.5 2109.5 1992.7 1860.4 1728.1 1588.0 1486.8 1393.4 1261.0 1097.6 941.9 825.1 739.5 591.6 428.1 264.7 132.3 38.9 0.0 
6632.1 6468.6 6258.4 5939.3 5417.7 4522.6 3580.7 3113.6 2973.5 2895.7 2856.8 2810.1 2708.9 2545.4 2428.6 2381.9 2366.4 2358.6 2327.5 
2249.6 1992.7 1844.8 1751.4 1658.0 1572.4 1447.8 1315.5 1175.4 1004.2 856.3 762.8 700.6 568.2 420.3 249.1 116.8 38.9 0.0 
6632.1 6421.9 6133.9 5705.8 4942.9 3798.6 3183.7 3012.5 2958.0 2934.6 2895.7 2786.7 2646.6 2537.6 2436.4 2358.6 2319.7 2296.3 2109.5 
1961.6 1868.2 1805.9 1735.9 1681.4 1603.5 1502.3 1385.6 1222.1 1066.4 918.5 817.3 755.1 599.4 443.7 280.2 124.5 31.1 0.0 
6632.1 6351.8 6032.7 5472.2 4460.3 3401.7 3066.9 3004.7 3004.7 2981.3 2856.8 2701.1 2599.9 2490.9 2381.9 2288.5 2234.0 2031.7 1930.5 
1883.8 1805.9 1712.5 1634.7 1611.3 1556.8 1471.2 1331.1 1167.6 1027.5 903.0 817.3 762.8 591.6 435.9 280.2 179.0 31.1 0.0 
6632.1 6328.5 5970.4 5308.8 4156.7 3277.1 3059.2 3059.2 3082.5 3028.0 2841.2 2685.5 2568.8 2452.0 2335.2 2218.5 2047.2 1852.6 1829.3 
1790.3 1681.4 1588.0 1517.9 1447.8 1354.4 1229.9 1120.9 1019.7 918.5 809.5 731.7 677.2 529.3 404.8 373.6 218.0 31.1 0.0 
6632.1 6336.3 5970.4 5238.7 4001.0 3222.6 3066.9 3082.5 3144.8 3082.5 2887.9 2716.7 2576.5 2459.8 2335.2 2202.9 1930.5 1774.8 1790.3 
1790.3 1634.7 1494.6 1393.4 1284.4 1175.4 1082.0 1004.2 918.5 840.7 755.1 692.8 677.2 513.8 389.2 420.3 147.9 31.1 0.0 
6632.1 6351.8 5939.3 5176.4 3993.3 3207.1 3074.7 3105.9 3152.6 3098.1 2887.9 2708.9 2584.3 2467.6 2343.0 2202.9 1922.7 1767.0 1798.1 
1821.5 1642.4 1471.2 1370.0 1261.0 1159.8 1066.4 980.8 903.0 825.1 723.9 653.9 614.9 474.8 381.4 420.3 140.1 31.1 0.0 
